ADP1610ARMZ is Not Recommended for New Designs. Suggest for alternate IC with footprint compatible.
ADP1610
Not Recommended for New Designs
The ADP1610 is a dc-to-dc step-up switching converter with an integrated 1.2 A, 0.2 Ω power switch capable of providing an output voltage as high as...
Datasheet
ADP1610 on Analog.com
ADP1610ARMZ is Not Recommended for New Designs. Suggest for alternate IC with footprint compatible.
Hi ganeshbagnal27 ,
I'd say you can safely use ADP1610. A request for footprint compatibility may suggest that your design is not new? AD is (IMHO) probably the best in the industry keeping products alive and available. However, if your application is mission critical, it may be wise to purchase a stock.
Cheers, heke