Hello, I am looking for the ESD HBM, MM, and CDM ratings for the ADM7154ACPZ-1.8-R7 product. Is there test data available for this product?
ADM7154
Recommended for New Designs
The ADM7154 is a linear regulator that operates from 2.3 V to
5.5 V and provides up to 600 mA of load current. Using an
advanced proprietary architecture...
Datasheet
ADM7154 on Analog.com
Hello, I am looking for the ESD HBM, MM, and CDM ratings for the ADM7154ACPZ-1.8-R7 product. Is there test data available for this product?