LT1161
Production
The LT1161 is a quad high-side gate driver allowing the use of low cost N-channel power MOSFETs for high-side switching applications. It has four independent...
Datasheet
LT1161 on Analog.com
LT1161 Supply is removed , supply voltage is getting slowly lower as caps are discharging.
Inputs of LT1161 are driven to low by uC
Out put is connected to a Load with 5Ohms
When supply Voltage reaches about 4V the Output is switched on for short time .this discharges the caps fast.
Without load output stays on as long as voltage is down to 2.5V

Any Ideas how to prevent this behavior ?