Post Go back to editing

can we connect SS1 pin with SS2 pin when the output is connected in parallel?

Category: Hardware
Product Number: LTC3892

In DC2493A, there is a 0ohm R83 connected between SS1 pin and SS2 pin which is marked OPT(optional).

Should we connect SS1 pin and SS2 pin together?

What's the benefit and bad effect for connecting these 2 pins together?