Category: Datasheet/Specs
Product Number: LT8609S(SS2) and LT8622S(SS3)
Software Version: non
Hi Team,
My customer is interested in Silent Switcher 2&3 Series as Keyless-Entry System Sensor Power.
But this application's Sensor is repeating of run or not.
So, customers are concerning of Ripple Value at that time because there's no load when the sensor is at rest.
Q: As an approximate value, what is the ripple value for LT8609S(SS2) and LT8622S(SS3) with below specification?
<Specification>
VIN: 8~36V(14V@typ) from Car BAT
VOUT: 3.3V or 5.0V
IOUT: ~0.5A or 1.0A
Kind regards,
Masumi Sekiguchi/Arrow Electronics Japan K.K.