Dear,
Could you please provide us the SPICE model for simulating the output transient of the MAX38909 regulator.
Kind Regards,
Mike Villagracia
Tagged
[edited by: GenevaCooper at 8:02 PM (GMT -5) on 20 Nov 2023]
MAX38908
Recommended for New Designs
The MAX38907/MAX38908 are fast transient response,
high-PSRR nMOS linear regulators that deliver up to 4A
load current.
These regulators support a wide...
Datasheet
MAX38908 on Analog.com
MAX38909
Recommended for New Designs
The MAX38909 is a fast transient response, high PSRR
nMOS linear regulator that delivers up to 2A of load current.
The regulator supports a wide input...
Datasheet
MAX38909 on Analog.com
Dear,
Could you please provide us the SPICE model for simulating the output transient of the MAX38909 regulator.
Kind Regards,
Mike Villagracia
Hi, Thank you for your inquiry. Only Maxim ATE products are supported on EngineerZone at this time. Over the next several months, you will see more Maxim products being supported in EngineerZone. Please visit one of the technical support pages on our newly integrated website below for assistance with Maxim Integrated products.
EN - https://www.analog.com/en/support/technical-support.html#
CN - https://support.analog.com/zh-CN/technical-support/
JP - https://support.analog.com/ja-JP/technical-support/