MAXIM New Parts, Buck Regulator MAX42402, MAX42403, are EE-Sim Simulation File provided?
We want to know
Input voltage minimum 16V
Input voltage maximum 25.2V
Output voltage 5V or 3.3V
Output current 3.5A
Conversion efficiency?
MAX42402
Recommended for New Designs
The MAX42402/MAX42403 IC are a tiny synchronous buck converter with integrated high-side and low-side switches. The MAX42402/MAX42403 are designed to deliver...
Datasheet
MAX42402 on Analog.com
MAX42403
Recommended for New Designs
The MAX42402/MAX42403 IC are a tiny synchronous buck converter with integrated high-side and low-side switches. The MAX42402/MAX42403 are designed to deliver...
Datasheet
MAX42403 on Analog.com
MAXIM New Parts, Buck Regulator MAX42402, MAX42403, are EE-Sim Simulation File provided?
We want to know
Input voltage minimum 16V
Input voltage maximum 25.2V
Output voltage 5V or 3.3V
Output current 3.5A
Conversion efficiency?
我在ADI網頁上看到更新
已經支援EE-Sim