Post Go back to editing

LTC7106EDDB and LTC7106IDDB difference?

Category: Datasheet/Specs
Product Number: LTC7106
Software Version: nA

Hi,

the datasheet of the LTC7106 shows two ordern numbers LTC7106EDDB and LTC7106IDDB.

What is the difference between these two? 

Kind regards,

Silvan

Parents
  • Found it by myself:

    Note 2: The LTC7106 is tested under pulsed load conditions such that TJ ≈ TA. The LTC7106E is guaranteed to meet performance specifications from 0°C to 85°C. Specifications over the –40°C to 125°C operating junction temperature range are assured by design, characterization and correlation with statistical process controls. The LTC7106I is guaranteed over the –40°C to 125°C operating junction temperature range. High junction temperatures degrade operating lifetimes; operating lifetime

Reply
  • Found it by myself:

    Note 2: The LTC7106 is tested under pulsed load conditions such that TJ ≈ TA. The LTC7106E is guaranteed to meet performance specifications from 0°C to 85°C. Specifications over the –40°C to 125°C operating junction temperature range are assured by design, characterization and correlation with statistical process controls. The LTC7106I is guaranteed over the –40°C to 125°C operating junction temperature range. High junction temperatures degrade operating lifetimes; operating lifetime

Children
No Data