Hi,
the datasheet of the LTC7106 shows two ordern numbers LTC7106EDDB and LTC7106IDDB.
What is the difference between these two?
Kind regards,
Silvan
LTC7106
Recommended for New Designs
The LTC7106 is a precision, PMBus controlled, bidirectional current digital-to-analog converter that adjusts the output voltage of any conventional VFB...
Datasheet
LTC7106 on Analog.com
Hi,
the datasheet of the LTC7106 shows two ordern numbers LTC7106EDDB and LTC7106IDDB.
What is the difference between these two?
Kind regards,
Silvan
Found it by myself:
Note 2: The LTC7106 is tested under pulsed load conditions such that TJ ≈ TA. The LTC7106E is guaranteed to meet performance specifications from 0°C to 85°C. Specifications over the –40°C to 125°C operating junction temperature range are assured by design, characterization and correlation with statistical process controls. The LTC7106I is guaranteed over the –40°C to 125°C operating junction temperature range. High junction temperatures degrade operating lifetimes; operating lifetime