Post Go back to editing

MAX20034 work rate issue

Category: Datasheet/Specs
Product Number: MAX20034ATIR/VY+
Software Version: NA

Hello, ADI technical support team. I am currently testing the MAX20034 demo board. The input voltage is 14V. One output is 5V @ 6A, and the other output is 10V @ 8A. I am using a fixed switching frequency of 400kHz with the specific model MAX20034ATIR/VY+. However, I am observing approximately 200ns of jitter at the SW node during testing. Is this reasonable? Additionally, what is the switching frequency range of the MAX20034 when set to 400kHz?