Post Go back to editing

LT3021 doesn't working nomally after burning logic to FPGA

Category: Hardware
Product Number: LT3021-ADJ
Software Version: vivado 2020.2

I'm testing a testing board using LT3021 as power to digital 1.8V and 3.3V, analog 1.8V and 3.3V.The testing board is connecting to Xilinx's ZC702 board to be controlled.Without connecting to ZC702.The voltage of digital 3.3V is 3.291V.The voltage of digital 1.8V is 1.799V.The voltage of analog 3.3V is 3.282V.The voltage of analog 1.8V is 1.799V.The voltage of ADJ to digital's LT3021 is 0.198V.After connencting KC702 and burning logic,The voltage of digital 3.3V is 3.202V.The voltage of digital 1.8V is 1.754V.The voltage of analog 3.3V is 3.283V.The voltage of analog 1.8V is 1.799V.The voltage of ADJ to digital's LT3021 is 0.192V.Why the voltage drops?

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.