Hi Team,
We are using LTC3877 in our design.
Our requirement is as below,
VIN- 12V,
Vout- 1.025V, Iout- 23~25A With VID.
a) Can we use Single Output and Leave the second output Unconnected/No connect?
OR
b) Should be used in Dual Phase Single Output (Two outputs combined)?
What is the difference between LTC3877EUK#PBF and LTC3877IUK#PBF ?
Thanks.