What happens when the output load of LTM8032 tries to draw more than the maximum 2A current stated in the datasheet?
Consider Vin=30V, Vout=3.3V
LTM8032
Production
The LTM8032 is an electromagnetic compatible (EMC) 36V, 2A DC/DC step-down μModule® (power module) regulator designed to meet the radiated emissions...
Datasheet
LTM8032 on Analog.com
What happens when the output load of LTM8032 tries to draw more than the maximum 2A current stated in the datasheet?
Consider Vin=30V, Vout=3.3V