What is the theta-JA and max Tj for the LTC4311?
Edit Notes
moved, form updated[edited by: lallison at 2:22 PM (GMT -5) on 27 Feb 2023]
LTC4311
Production
The LTC4311 is a dual I2C active pull-up designed to enhance data transmission speed and reliability for bus loading conditions well beyond the 400pF I2C...
Datasheet
LTC4311 on Analog.com
What is the theta-JA and max Tj for the LTC4311?
Hi Jessica,
For the LTC43xx family of parts, this information is in the data sheet's Pin Configuration section. For this part, the max Tj is 125°C and theta-JA depends on the package:

Eric
Hi Jessica,
For the LTC43xx family of parts, this information is in the data sheet's Pin Configuration section. For this part, the max Tj is 125°C and theta-JA depends on the package:

Eric