The circuittis as the one in the data sheet with the following components
CGA5L2X8R1E105K |
Cap Ceramic 1uF 25V X8R 10% Pad SMD 1206 +150°C Automotive T/R |
LTC3261MPMSE#PBF |
High Voltage, Low Quiescent Current Inverting Charge Pump, 4.5 to 32 V Vin, 12-pin SOP (MSE-12-EDP), -50 to 150 degC, Pb-Free |
C3225X8R1E106K250AC |
Multilayer Ceramic Capacitors 10uF ±10% 25V X8R SMD 1210 |
The output voltages are as follows:
|
LTC |
|||
Temp |
VIN |
IIN |
VO |
TPlane |
18oC |
12V |
40mA |
-11.06 |
19.6 |
70 |
12V |
40mA |
-10.9 |
69.8 |
80 |
12V |
40mA |
-10.88 |
80.4 |
90 |
12V |
40mA |
-10.84 |
90.5 |
100 |
12V |
40mA |
-10.83 |
100.9 |
110 |
12V |
40mA |
-10.8 |
111 |
120 |
12V |
40mA |
-10.76 |
120.8 |
130 |
12V |
40mA |
-10.72 |
130.7 |
140 |
12V |
40mA |
-10.68 |
140.6 |
150 |
12V |
40mA |
-10.63 |
150.4 |
Can you please tell me why the output voltage is not the inverse of the input voltage.