Could I get IBIS and s-parameter files of LTM4644, LTM4647 for PI simulation?
Thanks
LTM4644
Recommended for New Designs
The LTM4644/LTM4644-1 is a quad DC/DC step-down µModule (micromodule) regulator with 4A per output. Outputs can be paralleled in an array for up to 16A...
Datasheet
LTM4644 on Analog.com
LTM4647
Recommended for New Designs
The LTM4647 is a complete 30A output switching mode step-down DC/DC μModule® (power module) regulator. Included in the package are the switching controller...
Datasheet
LTM4647 on Analog.com
Could I get IBIS and s-parameter files of LTM4644, LTM4647 for PI simulation?
Thanks
Hello,
The voltage regulators are analog components, IBIS is for digital I/O while S-parameter are for RF networks.
Regards,
Nino