Hi
I am using LTC3894EFE.
The converter specifications are as follows.
Vin: 6 ~ 150V
Vout: 3.3V
Iout: MAX 2A
Frequency: 90KHz
According to datasheet and LTpowerCAD, I drew schematic below and actually tested.
As a result, the output voltage is 4.96V.
When changing R5 to 1M and R6 to 316K, the output voltage keeps changing between 3.3V and 3.7V.
Please answer what the problem is.