Hi,
The 802.3bt standard is for PDs up to 71.3W and PSEs that can supply 90W (18.7W lost in cabling). These two chips list the maximum power draw can reach 71.3W, does that mean the chips can output 90W? Or are they only allowed to output 71.3W, meaning the PD will receive less than its rated maximum?
If these chips can only output 71.3W, are there any true 802.3bt offerings that can output 90W following the standard?
Thanks for your help!