Post Go back to editing

LT3502 and LT8609: Alternate Part for XAL5020-222MEB and LQH43CN6R8M03L

Category: Hardware
Product Number: LT3502, LT8609

I'm designing a circuit and I chose LT3502 and LT8609 as my power converter. However, these parts are recommended XAL5020-222MEB and LQH43CN6R8M03L as inductor. However, the mentioned parts are obsolete and NRND. Can you please confirm if I can use 78438366022 as an alternate to XAL5020-222MEB;

Description XAL5020-222MEB 78438366022 74438366022
Inductance 2.2uH ( 20% Tol) 2.2uH ( 20% Tol) 2.2uH ( 20% Tol)
Rated Current  6.5A @ 40C 6A @ 40C 6A
Saturation Current NA 9A @ 20% Drop 9A 
Rdc 39.8mOhm Max 27.3 mOhm Max 27.3 mOhm Max
Size 5.48mmX5.28mmX2mm 5.4mmX5.4mmX2.1mm  
AEC-Q200 Yes Yes  
Self Resonant Frequency 37MHz 31.5MHz 31.5MHz
Operating Temperature -40 up to +125 °C -40 up to +125 °C -40 up to +125 °C

and 744045006 as an alternate to LQH43CN6R8M03L.

Description LQH43CN6R8M03L 744045006 74438336068 7447732068
Inductance 6.8uH ( 20% Tol) 6.8uH ( 20% Tol) 6.8uH ( 20% Tol) 6.8uH ( 20% Tol)
Rated Current  720mA @ 20C 1.1A@ 40C ( 710mA @ 20C) 1.6A @ 40C (1.13A@ 20C) 0.96A @ 40C ( 800mA @ 20C)
Saturation Current NA 1.6A @ 10% Drop 2.85A @ 20% Drop 1.48@ 10% drop
Rdc 200mOhm 160mOhm 193mOhm Max 210mOhm Max
Size 4.5mmX3.2mmX2.6mm 4.5mmX3.2mmX2.9mm 3mmX3mmX2mm 3mmX3.5mmX2.4mm
AEC-Q200 No No No na
Self Resonant Frequency 30MHz 36MHz 22Mhz 55Mhz
Operating Temperature 40 up to +85 °C 40 up to +125 °C -40 up to +125 °C -40 up to +125 °C

Thank you.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.