LTC3260
Recommended for New Designs
The LTC3260 is a low noise dual polarity output power supply that includes an inverting charge pump with both positive and negative LDO regulators. The...
Datasheet
LTC3260 on Analog.com
LTC3265
Recommended for New Designs
The LTC3265 is a low noise dual polarity output power supply including a boost charge pump, an inverting charge pump and two low noise positive and negative...
Datasheet
LTC3265 on Analog.com
Hi,
May I know if ADI has any similar component for LTC3260?
Was thinking whether the LTC3265 can be used as an alternative solution as LTC3260..
Input 24V, output >±12V
Thanks.
Hi Clt,
LTC3265 has a boost charge pump which only has a max input of 16V. It also means you cannot produce a stepped down +12V output.
However, the inverting charge pump can take 24V input and produce -12V output through the negative LDO.
You can try looking for charge pumps from this table: Selection Table for Inductorless (Charge Pump) DC/DC Converters | Parametric Search | Analog Devices
You can also look into LTM4655 which can operate within your desired specs: LTM4655 Datasheet and Product Info | Analog Devices
Hi Clt,
LTC3265 has a boost charge pump which only has a max input of 16V. It also means you cannot produce a stepped down +12V output.
However, the inverting charge pump can take 24V input and produce -12V output through the negative LDO.
You can try looking for charge pumps from this table: Selection Table for Inductorless (Charge Pump) DC/DC Converters | Parametric Search | Analog Devices
You can also look into LTM4655 which can operate within your desired specs: LTM4655 Datasheet and Product Info | Analog Devices