LTC3260
Recommended for New Designs
The LTC3260 is a low noise dual polarity output power supply that includes an inverting charge pump with both positive and negative LDO regulators. The...
Datasheet
LTC3260 on Analog.com
LTC3265
Recommended for New Designs
The LTC3265 is a low noise dual polarity output power supply including a boost charge pump, an inverting charge pump and two low noise positive and negative...
Datasheet
LTC3265 on Analog.com
Hi,
May I know if ADI has any similar component for LTC3260?
Was thinking whether the LTC3265 can be used as an alternative solution as LTC3260..
Input 24V, output >±12V
Thanks.
Hello,
You won't be able to use the LTC3265 as its input supply is only rated up to 16V for VIn_P. Is your input fixed at 24V?
Hi Jhun,
Thanks for your prompt response.
Yes the current voltage input is fixed at 24V.
Hi Jhun,
Thanks for your prompt response.
Yes the current voltage input is fixed at 24V.