Post Go back to editing

LT3752-1 75-150V Input, 24V/14A Inductor selection

Category: Hardware
Product Number: LT3752-1

I would like to create a circuit based very closely on the typical application schematic on p. 49 of the data sheet (75-150V Input, 24V/14A).

I cannot find the technical specifications of the inductor T1 and am struggling to find a suitable alternative. Currently I have an LT Spice model running using 1200uH:432uH.

Please may you provide the details of this transformer and/or suggestions on how to find a suitable commercially available one.

Many thanks