LTC7000
Recommended for New Designs
The LTC7000/LTC7000-1 is a fast high side N-channel MOSFET gate driver that operates from input voltages up to 135V. It contains an internal charge pump...
Datasheet
LTC7000 on Analog.com
LTC7000A
Recommended for New Designs
The LTC7000A/LTC7000A-1 is a fast high side N-channel MOSFET gate driver that operates from input voltages up to 135V. It contains an internal charge pump...
Datasheet
LTC7000A on Analog.com
LTC7001
Recommended for New Designs
The LTC7001 is a fast high side N-channel MOSFET gate driver that operates from input voltages up to 135V. It contains an internal charge pump that fully...
Datasheet
LTC7001 on Analog.com
Hello,
Can someone point me to the difference between the high voltage static gate drivers for NMOS? Also for what features to use which one?
Thanks, Prithvi
The LTC7001 is a low pin count, basic high-side driver. The LTC7000-1 adds current limiting and greater high-voltage pin spacing. The LTC7000 is the full featured offering with standard pin spacing, current limiting and RUN/OVLO/ISET/IMON pins. The LTC7000A enables IMON 1us after INP goes high (versus 150us with the LTC7000). The front page of the Data Sheet(s) list the features.