what's the package weight of ADM1185 ADM1068 and ADM1065?
ADM1185
Production
The ADM1185 is an integrated, 4-channel, voltage monitoring and sequencing device. A 2.7 V to 5.5 V power supply is required on the VCC pin to power the...
Datasheet
ADM1185 on Analog.com
ADM1068
Production
The ADM1068 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing...
Datasheet
ADM1068 on Analog.com
ADM1065
Production
The ADM1065 Super Sequencer® is a configurable supervisory/sequencing device that offers a single-chip solution for supply monitoring and sequencing in...
Datasheet
ADM1065 on Analog.com
what's the package weight of ADM1185 ADM1068 and ADM1065?
The ADM1068 is 0.139g
The ADM1065 is 0.089g
The ADM1185 is 0.028g