ADP5042 output voltages

I see that the ADP5042 is available with pre-defined output voltages. Can I request different output voltage configuration or adjustable version?

Parents
  • +1
    •  Analog Employees 
    on Apr 28, 2011 4:13 AM

    Yes there are several output voltage options available but no externally adjustable versions.

    For the buck, the available voltages are: 3.3 V, 3.0 V, 2.8 V, 2.5 V, 2.3 V, 2.0 V, 1.82 V, 1.8 V, 1.6 V, 1.5 V, 1.4 V, 1.3 V, 1.2 V, 1.1 V, 1.0 V, 0.9 V

    For the LDOs, the available voltages are: 3.3 V, 3.0 V, 2.8 V, 2.5 V, 2.25 V, 2.0 V, 1.8 V, 1.7 V, 1.6 V, 1.5 V, 1.2 V, 1.1 V, 1 V, 0.9 V, 0.8 V

    Since there are costs associated when generating new voltage options I suggest contacting a local ADI office or distributor to discuss the requirements. In future we will have more devices with adjustable output voltages suitable for low volume applications.

Reply
  • +1
    •  Analog Employees 
    on Apr 28, 2011 4:13 AM

    Yes there are several output voltage options available but no externally adjustable versions.

    For the buck, the available voltages are: 3.3 V, 3.0 V, 2.8 V, 2.5 V, 2.3 V, 2.0 V, 1.82 V, 1.8 V, 1.6 V, 1.5 V, 1.4 V, 1.3 V, 1.2 V, 1.1 V, 1.0 V, 0.9 V

    For the LDOs, the available voltages are: 3.3 V, 3.0 V, 2.8 V, 2.5 V, 2.25 V, 2.0 V, 1.8 V, 1.7 V, 1.6 V, 1.5 V, 1.2 V, 1.1 V, 1 V, 0.9 V, 0.8 V

    Since there are costs associated when generating new voltage options I suggest contacting a local ADI office or distributor to discuss the requirements. In future we will have more devices with adjustable output voltages suitable for low volume applications.

Children
No Data