I'm considering using one of the Linear Technology push-pull driver chips, e.g. LT1533, LT1683 or LT3439. At over $4 they are pretty pricey, so I'm looking for alternatives. Do ADI have anything equivalent?
LT1533
Production
The LT1533 is a new class of switching regulator designed to reduce conducted and radiated electromagnetic interference (EMI). Ultralow noise and EMI are...
Datasheet
LT1533 on Analog.com
LT1683
Production
The LT1683 is a switching regulator controller designed to lower conducted and radiated electromagnetic interference (EMI). Ultralow noise and EMI are...
Datasheet
LT1683 on Analog.com
LT3439
Production
The LT3439 is a push-pull DC/DC transformer driver that reduces conducted and radiated electromagnetic interference (EMI). Ultralow noise and EMI are achieved...
Datasheet
LT3439 on Analog.com
I'm considering using one of the Linear Technology push-pull driver chips, e.g. LT1533, LT1683 or LT3439. At over $4 they are pretty pricey, so I'm looking for alternatives. Do ADI have anything equivalent?
Oliver,
here is an example using the ADuM3xxx as a driver for external HV FETs.
LucaV
Oliver,
here is an example using the ADuM3xxx as a driver for external HV FETs.
LucaV