Our Design Required 3.5 Apms @ 3.3V. so we are using "LTC3616" Switching DCDC_Converter Regulator for this. because Our Input volatge is maximum 5V DC.
LTC3616 gives 3.3V output with out load.
When I connect resistive load 1 ohm 30 watt resistor at the out put terminals output voltage reduced to 0.5V.
When I Increased the Resistive load 2E,3, 4E,and 5E Out put voltge varies from 0.5 V to 1.5V.
Afterthat I increased the Resistive load for 6 Ohms then I am getting 3.3V output .
For getting 3.5 amps for 3.3V what shoukd I configure. kindly suggest.
Thanks and RegardsPDF