LT8316 90~264 AC in Flyback Power 150W 12V or 24V Output design

Hello everyone


Flyback IC LT8316 is design base on external MOS and transformer

We need to design to AC90~264 Vin total pwer 150W 12V or 24V Outpu design

Follow the theory because MOS and transformer are both external

If I use higher level-order transformer and MOS, it should be possible to design a 150W flyback design

Are there any reference design parameters for 150W flyback base on Lt8316??