LT8614 usage at min. input voltage of 4.5V

We’re planning to use LT8614 in our product. Can we use this IC in below requirements?

I see in most of the places in datasheet it mentioned input voltage of mn. 5.8V.

  • Vin: 4.5V (min.) and 5.5V (max.)
  • Vout: 3.3V
  • Iout: 4A

Parents Reply Children
No Data