Post Go back to editing

Difference between LTC3335IUDC#PBF and LTC3335EUDC#PBF

What is difference between part LTC3335IUDC#PBF and LTC3335EUDC#PBF. Datasheet doesn't specify any thing.

  • From Page 5 of the datasheet -> http://www.analog.com/media/en/technical-documentation/data-sheets/3335f.pdf

     

    Note 2: The LTC3335 is tested under pulsed load conditions such that TJ

    1. TA. The LTC3335E is guaranteed to meet specifications from 0°C to 85°

    Specifications over the –40°C to 125°C operating junction temperature

    range are assured by design, characterization, and correlation with statistical

    process controls. The LTC3335I is guaranteed over the –40°C to 125°C

    operating junction temperature range. Note that the maximum ambient

    temperature consistent with these specifications is determined by specific

    operating conditions in conjunction with board layout, the rated package

    thermal impedance, and other environmental factors.