Artix 7 Power supply design

Hello,

I'm designing a power supply for Artix 7 and I have shortlisted LTM4633 and LTM4634 for usage. The plan of usage is this:

LTM4633 (1) - Vout1 - Vccint, Vccbram (1 V)

                       Vout2 - MGTAVCC (1 V)

                       Vout3 - MGTAVTT (1.2 V)

LTM4633 (2)   Vout1 - Vccaux (1.8 V)

                       Vout2 - FX3 USB 3.0 tranceiver core-supplies (1.2 V)

                       Vout3 - FX3 USB GPIF pins and FPGA bank 15 (1.8 V)

LTM4634        Vout1 - DDR3 and Bank 16  -- 1.35 V, calculations indicate a 88.7k will generate ~1.347 V)

                       Vout2 - All other ICs (like SPI memories, USB-JTAG interfaces etc) and Bank0 and Bank14 (3.3 V)

                       Vout3 - Banks 34 and 35 (2.5 V for LVDS I/O)

Can someone guide me and verify if this is ok ? also, I find the pins on both the 4633 and 4634 are the same. Are both this ICs compatible ? i.e., given they satisfy the voltage and current requirements, can they be used interchangably ?

Thank you,

Mugundhan

Parents
  • The design looks fine. LTM4633 and LTM4634 both have three outputs. The third channel can give higher Vout than channel 1 and 2. LTM4634 is meant for higher voltage, lower load current application compared to LTM4633. They two are pin compatible and can be used interchangably if the specs are met.

Reply
  • The design looks fine. LTM4633 and LTM4634 both have three outputs. The third channel can give higher Vout than channel 1 and 2. LTM4634 is meant for higher voltage, lower load current application compared to LTM4633. They two are pin compatible and can be used interchangably if the specs are met.

Children
No Data