300mA 9uV noise LDO

寻找一款和ADP150类似的超低噪声,但是电流为300mA的LDO,麻烦推荐一下。谢谢

Looking for an ultra-low noise similar to the ADP150, but with a current of 300mA LDO, please recommend it.

Thank you

Parents
  • 0
    •  Analog Employees 
    on May 14, 2018 5:49 PM

    Hi Jaana_jia,

    You may use ADM7154, features are as follows:

    VIN range: 2.3V to 5.5V
    Maximum output current: 600mA

    Low Noise
    0.9 µV rms total integrated noise from 100 Hz to 100 kHz
    1.6 µV rms total integrated noise from 10 Hz to 100 kHz

    Adjustable and fixed output voltage options: 1.2 V, 1.8 V, 2.5 V, 2.8 V, 3.0 V, 3.3 V (16 standard voltages between 1.2 V and 3.3 V available)

    Best Regards,

    Alex

Reply
  • 0
    •  Analog Employees 
    on May 14, 2018 5:49 PM

    Hi Jaana_jia,

    You may use ADM7154, features are as follows:

    VIN range: 2.3V to 5.5V
    Maximum output current: 600mA

    Low Noise
    0.9 µV rms total integrated noise from 100 Hz to 100 kHz
    1.6 µV rms total integrated noise from 10 Hz to 100 kHz

    Adjustable and fixed output voltage options: 1.2 V, 1.8 V, 2.5 V, 2.8 V, 3.0 V, 3.3 V (16 standard voltages between 1.2 V and 3.3 V available)

    Best Regards,

    Alex

Children
No Data