The LT1072 Datasheet (page 9, attached) shows how to synchronize the device's switching to an external clock by using a BJT or FET from Vc to Gnd.
Can the LT1070 and/or LT1074 be synchronized using the same (or similar) technique?
LT1070
Production
The LT1070/LT1071 are monolithic high power switching regulators. They can be operated in all standard switching configurations including buck, boost,...
Datasheet
LT1070 on Analog.com
LT1074
Production
The LT1074 is a 5A (LT1076 is rated at 2A) monolithic bipolar switching regulator which requires only a few external parts for normal operation. The power...
Datasheet
LT1074 on Analog.com
LT1072
Production
The LT®1072 is a monolithic high power switching regulator. It can be operated in all standard switching configurations including buck, boost, flyback...
Datasheet
LT1072 on Analog.com
The LT1072 Datasheet (page 9, attached) shows how to synchronize the device's switching to an external clock by using a BJT or FET from Vc to Gnd.
Can the LT1070 and/or LT1074 be synchronized using the same (or similar) technique?