While making a footprint for ADP2386 i have notice, that dimentions in datasheet is wrong
IC side max - 4.1 mm
Pin length max - 0.5 mm
Exp pad max width - 1.5 and 1.05 mm
Pad to pins min gap - 0.2 mm
Pad to pad min gap - 0.45
Make some calculations: 0.5*2+1.5+1.05+0.2*2+0.45=4.4mm
If i place pins in acording to JDEC, gap between pins and exp pads being around 0.05mm, it's impossible
Any suggestions? Maybe official tech support could explain it?