Post Go back to editing

LTC7151SIV#PBF and LTC7151SEV#PBF differences question

What are the differences between LTC7151SIV#PBF and LTC7151SEV#PBF?  

Regards.

Rudy

Parents
  • Hi Rudy,

    It is  about the operating junction temperature: page 3 Note 2 of specs:
    The LTC7151SE is guaranteed to meet specifications from 0°C to 85°C junction temperature. Specifications over the –40°C to 125°C operating junction temperature range. LTC7151SI is guaranteed over the –40°C to 125°C operating junction temperature range.

Reply
  • Hi Rudy,

    It is  about the operating junction temperature: page 3 Note 2 of specs:
    The LTC7151SE is guaranteed to meet specifications from 0°C to 85°C junction temperature. Specifications over the –40°C to 125°C operating junction temperature range. LTC7151SI is guaranteed over the –40°C to 125°C operating junction temperature range.

Children
No Data