Hello,
Please tell me where I may find the design files for Demonstration circuit 2327A featuring the LTM4653.
Thank you
LTM4653
Recommended for New Designs
The LTM4653 is an ultralow noise 58V, 4A DC/DC stepdown μModule® regulator designed to meet the radiated emissions requirements of EN55022. Conducted...
Datasheet
LTM4653 on Analog.com
Hello,
Please tell me where I may find the design files for Demonstration circuit 2327A featuring the LTM4653.
Thank you
Hello,
Demonstration circuit 2327A is a step-down DC/DC converter with 28V to 58V input voltage, 24V output voltage and max 4A output featuring the LTM4653Y. The LTM®4653 is an ultralow noise, 58V, 4A step-down DC/DC μModule regulator. It is designed to meet the radiated emissions requirement of EN55022B. A switching frequency range of 250kHz to 3MHz is supported and the module can synchronize to an external clock. The LTM4653 data sheet must be read in conjunction with this demo manual prior to working on or modifying demo circuit DC2327A.
The design files may be found here: https://www.analog.com/en/products/ltm4653.html#product-evaluationkit
Thank you