LT8471
Recommended for New Designs
The LT8471 is a dual PWM DC/DC converter containing two internal 2A, 50V switches and an additional 500mA switch to facilitate step-down and inverting...
Datasheet
LT8471 on Analog.com
LT3514
Production
The LT3514 consists of three buck regulators (2A, 1A, 1A output current). The device has a wide operating input range of 3.2V to 36V. An on-chip boost...
Datasheet
LT3514 on Analog.com
Hi
We are planning to use LT8471 chip for providing VCC to opamp i.e. operating at 12V and -12V
Is this IC is able to provide 12V,2A and -12V ,250mA or 500mA.
We are going to use this 12V,2A into designing 5V/1A 3.3 V/2A and 1.8V/1A using LT3514 chip.
We are using 24V/2A adaptor to provide input to LT8471 chip.
Can you please help in this.
If any application note is available please provide.
Hi
Yes it is possible, Please refer to the design example on page 30 of LT8471 as starting reference for your design.
note: it is recommended to optimize the operating frequency and inductor to give headroom for the current limit of the positive rail
Regards,
Mikee
Hi
Yes it is possible, Please refer to the design example on page 30 of LT8471 as starting reference for your design.
note: it is recommended to optimize the operating frequency and inductor to give headroom for the current limit of the positive rail
Regards,
Mikee