Hello,
I was looking for an IC to design SINGLE SWITCH ISOLATED FORWARD DC-DC CONVERTER . Can someone suggest me IC's ( if possible with minimum IC pins) which are suitable according to my requirements as mentioned below and which can deliver maximum output power.
input maximum voltage: 24V
output voltage: 15V
Switching frequency: 100kHz
output current: 1A
Thank You.