Hi.
What is the maximum output voltage of LTC4081?
LTC4081
Production
The LTC4081is a complete constant-current/constantvoltage linear battery charger for a single-cell 4.2V lithium-ion/polymer battery with an integrated...
Datasheet
LTC4081 on Analog.com
Hi.
What is the maximum output voltage of LTC4081?
The LTC4081 is a linear charger, so main limitation on output voltage (at the BAT pin) is the absolute maximum input voltage of the VCC pin which is 6V.