LT8616
Production
The LT8616 is a high efficiency, high speed, dual synchronous monolithic step-down switching regulator that consumes only 6.5μA of quiescent current with...
Datasheet
LT8616 on Analog.com




Hi ,
SYNC/MODE: Ground the SYNC/MODE pin for low ripple Burst Mode operation at low output loads. Tie to a clock source for synchronization to an external frequency. Apply a DC voltage of 2.4V or higher or tie to INTVCC for pulse skipping mode. When in pulse-skipping mode, the IQ will increase to several hundred μA. Channel 1 will align its positive switching edge to the positive edge of the external clock and channel 2 will align its positive switching edge to the negative external clock edge. Do not float this pin.
If the SYNC is tied to ground, the circuit runs in burst mode. Fig 8616 G19 shows the burst frequency versus load current in a specific circuit setup.
1) Your simulation need SYNC to be set properly.
2) In light load conditions, the real frequency of the converter is not the preset frequency unless it runs in forced continuous mode which is not the case. Your ripple calculation is therefore not correct.