is there any model for the ADP1708 LDO IC??
ADP1708
Production
The ADP1706/ADP1707/ADP1708 are CMOS, low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 1 A of output current. Using an...
Datasheet
ADP1708 on Analog.com
is there any model for the ADP1708 LDO IC??
Supercapacitor assisted low dropout regulator is a new approach to develop high efficiency DC-DC converters with supercapacitors used for energy recovery. One limitation in these topologies is that in some configurations a large number of low-speed switches are required.
Supercapacitor assisted low dropout regulator is a new approach to develop high efficiency DC-DC converters with supercapacitors used for energy recovery. One limitation in these topologies is that in some configurations a large number of low-speed switches are required.