Master,
Looking advise on ADI proposal.
I'm thinking of LTC3890 for Load B (18-24Vdc, Current 5-10A)
1. Isolated DCDC Converter, Input rated 24Vdc,300W; Output Voltage 18-24Vdc, Current 5-10A
2. PWM Controller Module/Circuit, Input rated 24Vdc,300W; Output Voltage 18-24Vdc, Current 5-10A
3. Current Limiter Module/Circuit, Input rated 24Vdc,300W; Output Voltage 18-24Vdc, Current 5-10A
I'm thinking of LTC3858 for Load C (8-12Vdc, Current 5-10A)
1. Isolated DCDC Converter, Input rated 12Vdc,100W; Output Voltage 8-12Vdc, Current 5-10A
2. PWM Controller Module/Circuit, Input rated 12Vdc,100W; Output Voltage 8-12Vdc, Current 5-10A
3. Current Limiter Module/Circuit, Input rated 12Vdc,100W; Output Voltage 8-12Vdc, Current 5-10A
Also LT1950 for this.
Kindly suggest the suitable parts.
Thanks.