Q: In the first page of MAX17823 datasheet, we specify "up to 150mA per switch",What's condition that it is based on?
A: DS states 150mA per switch with 6 even or 6 odd switch operating at the same time at 85C. All the switch has 100% duty cycle. The 150mA per switch creates Tdie at 120C, ALRTTEMP typical threshold, and provides margin to ensure Tdie is below Thermal Shutdown.