EZ mode can be used if the product uses different cell and accepts 5% SOC error at room temperature and high temperature. If the accuracy at low temperature is required or higher accuracy is required at room temperature and high temperature. the batteries should be tested and the model should be established on Maxim lab.