Stop guessing, start certifying. Learn how to use IC safety application notes to streamline your FMEDA and meet IEC 61508 and ISO 13849 standards with...
1. Quote of the month: " A good friend calls you in jail. A great friend bails you out of jail. Your best friend sits next to you and says 'wasn't that...
Important: Read the blog first . The quiz questions are all based on the content from the blog: Understanding Voltage Domain Isolation in Field-Bus...
The Engineering Mind Blog on EngineerZone presents an exceptional five-part series titled " DSP Building Blocks " that walks engineers through the essential...
This video covers the DC error calculation capabilities of Signal Chain Designer. DC error is unique in that often requires calibration and has so many...
The integration of the LTC2971 into quarter brick solutions for 48 V data centers enhances monitoring, control, and reliability by providing high precision...
Question:
Can MAX77734 SCL accept a signal from a push-pull output?
Answer : Yes it can. There is only an input buffer at SCL.