The MAX17260 datasheet specifies the value of VChg for 4.2 V (set to 0), and 4.3 to 4.4V (set to 1). What should it be set to for charging to 4.25V and values lower than 4.2V?

MAX17260
Production
The MAX17260 is an ultra-low power fuel gauge IC which implements the Maxim ModelGaugeâ„¢ m5 algorithm. The IC monitors a single-cell battery pack and...
Datasheet
MAX17260 on Analog.com
The MAX17260 datasheet specifies the value of VChg for 4.2 V (set to 0), and 4.3 to 4.4V (set to 1). What should it be set to for charging to 4.25V and values lower than 4.2V?