- Mode: 3 (CPOL = 1, CPHA = 1)
- Clock Speed: 750 kbps
- Data Frame Format: 8 bits
- TOS and VMODE signals are correct
- VREG output for all LTC3300-1 chips is 4.8V
- CS, SCK, and MOSI signals are toggling correctly and meet timing specifications
- PCB is long, with the MCU-to-last-LTC3300 distance being ~17 inches
- CS pullup: 10K to MCU's 3.3V
- MISO pullup: 2K to MCU's 3.3V
- Observed ripple on MCU's 3.3V rail
- Lowered SPI clock rate
- Silenced all other SPI activity on the board
- Adjusted MISO pullup resistor values