I need to increase the output current of a NiMH charger based on the MAX1640. Since the switching devices are external, can I lower the value of the current sense resistor to obtain a output current of 2 or even 3A
MAX1640
Production
The MAX1640/MAX1641 CMOS, adjustable-output, switch-mode current sources operate from a +5.5V to +26V input, and are ideal for microprocessor-controlled...
Datasheet
MAX1640 on Analog.com
I need to increase the output current of a NiMH charger based on the MAX1640. Since the switching devices are external, can I lower the value of the current sense resistor to obtain a output current of 2 or even 3A