Category: Hardware
Product Number: LT3650-4.1
I have configured the circuit as data sheet(P.18 bottom picture) , but the LT3650 does not start charging even when the battery pack is connected with a 24V input.
How can I get it to start operating?
Can you provide an operating guide for the LT3650?
[Battery spec]
*Lithium ion battery
*charging Voltage = 4.2V
*Rated Voltage = 3.6V
*End-of-Discharge Voltage = 2V
*Battery Capacity = 10,050mAh