MAX77751
Production
The MAX77751 is a standalone, 3.15A charger with integrated USB Type-C® CC detection and reverse boost capability. The fast-charge current and top-off...
Datasheet
MAX77751 on Analog.com
Can one use MAX77751 for LFP batteries?
In few documentation of MAX77751 I saw the mentioning of LifePO4, but no information at the datasheet.
Also, what is the differences between MAX77751 and MAX77787 then?